??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
02070-106X40
HELP_VARIABLE
Company
Norelem
Description
02070 - Fixture feet with internal thread
Bill of material
02070-106X40
BEST
Order No.
02070-106X40
FORM
Form
A
AUSF
version
hardened smooth face
D
diameter
9.5 mm
E
height
2 mm
G
thread
M 6
H
Length
40 mm
T
depth
12 mm
R
Radius
0 mm
SW
width across flats
10 mm
BS
Description
Information
Infotext
EAN
EAN-Nummer Norelem
4059495012872
GEW
weight
0,0235 kg
ZTN
84662098