??
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
02040-515
HELP_VARIABLE
Company
Norelem
Description
02040 - Positioning feet
Bill of material
02040-515
BEST
Order No.
02040-515
FORM
Form
E
AUSF
version
spherical surface, with internal thread
B
width
-
G
thread
M 8
D1
diameter
0 mm
H
height
15 mm
E
Side-to-side dimension
19.4 mm
T
depth
6 mm
SW
Width across flats
17 mm
ANZM
Tightening torque max.
-
GEW
Approx. weight
0.025 kg
BS
Description
Information
Infotext
ZTN
Customs tariff number
84662098
EAN
EAN-Nummer Norelem
4059495012018
ROHS
Yes