??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
02030-06
HELP_VARIABLE
Company
Norelem
Description
02030 - Feet with threaded pin to DIN 6320
Bill of material
02030-06
BEST
Order No.
02030-06
FORM
Form
A
AUSF
version
with smooth support surface
B
Length
11 mm
D
diameter
8.0 mm
G
thread
M 6
H
height
10 mm
E
Side-to-side dimension
11.5 mm
SW
width across flats
10 mm
GEW
Approx. weight
0.007 kg
BS
Description
Information
Infotext
EAN
EAN-Nummer Norelem
4059495011431
ZTN
84662098