??
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
02020-01-10607
HELP_VARIABLE
Company
Norelem
Description
02020-01 - Locating pin ceramic similar to DIN 6321
Bill of material
02020-01-10607
BEST
Order No.
02020-01-10607
FORM
A
B
width
- mm
D1
diameter
6 mm
D2
diameter
4 mm
H
Length
7 mm
H1
Length
6 mm
H2
Length
0.6 mm
H3
Length
4 mm
GEW
weight ca. kg
0.100 kg
BS
Description
Information
Infotext
INFO
Technical Information
Info
ZTN
Customs tariff number
69091900
EAN
EAN-Nummer Norelem
4059495482101
ROHS
Yes