??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
CAD model selection
33205-04760
HELP_VARIABLE
Company
Norelem
Description
33205 - Ball holders
Bill of material
33205-04760
BEST
Order No.
33205-04760
D
diameter
4.760 mm
SW
width across flats
10 mm
GEW
weight
0 kg
BS
Description
Information
Infotext
EAN
EAN-Nummer Norelem
4059495271071
ZTN
84662020