??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
CAD model selection
33105-16
HELP_VARIABLE
Company
Norelem
Description
33105 - Slotted round nuts
Bill of material
33105-16
BEST
Order No.
33105-16
D
Thread
M 16 x 1 mm
D1
diameter
26 mm
D2
diameter
21 mm
B
Length
6 mm
B1
Length
4 mm
B2
diameter
22 mm
AN
number of slots
4
GEW
weight
0 g
BS
Description
Information
Infotext
EAN
EAN-Nummer Norelem
4059495270784
ZTN
73181900
ROHS
Yes