??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
33070-07008
HELP_VARIABLE
Description
Deflection dial gauge holders 90°
Company
Norelem
BEST
Order No.
33070-07008
L
Length
70
D
diameter
8
L1
Length
1.5
L2
Length
6
H
height
10
GEW
weight
0.291
BS
Description
Information
Infotext
INFO
Technical Information
Info
EAN
EAN-Nummer Norelem
4059495270654
ZTN
90179000