??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
2D
Please wait until the preview is generated.
CAD model selection
31100-12
HELP_VARIABLE
Company
Norelem
Description
31100 - Gauge holders articulated arm with central hydraulic lock
Bill of material
31100-12
BEST
Order No.
31100-12
GEWINDE
Fixation thread
M10x11 mm
HGES
total height
425 mm
RADIUS
Effective radius
400 mm
FUSSL
Magnetic length base
without magnetic base mm
FUSSB
Magnetic width base
without magnetic base mm
FUSSH
Magnetic height base
without magnetic base mm
HAFTKRAFT
adhesive force
-
GEW
weight
0.774 kg
BS
Description
Information
Infotext
EAN
EAN-Nummer Norelem
4059495269719
ROHS
Yes
ZTN
84662098