??
Previews
3D
Dimension
2D
CAD model selection
95032-200501
HELP_VARIABLE
Company
norelem
Description
95032 - Swivel and fixed castors welded steel heavy-duty version
Bill of material
95032-200501
BEST
Order No.
95032-200501
AUSF
version
Fixed Castor
ROT
Rotation
RL
wheel bearing
ball bearing
A
Distance
60 mm
B
width
110 mm
B1
width
80 mm
B2
width
75 mm
B3
width
50 mm
L
Length
140 mm
L1
Length
105 mm
H
height
245 mm
D
diameter
11 mm
R
Distance
160 mm
R1
diameter
200 mm
TFK
load-carrying capacity
1000 kg
GEW
Approx. weight
4.4460 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
83022000
EAN
EAN-Nr. norelem
4059495272511