??
Previews
3D
Dimension
2D
CAD model selection
95024-100351
HELP_VARIABLE
Company
norelem
Description
95024 - Swivel and fixed castors standard version
Bill of material
95024-100351
BEST
Order No.
95024-100351
AUSF
version
Fixed Castor
ROT
Rotation
RL
wheel bearing
slide bearing
A
Length
36 mm
B
width
85 mm
B1
Length
60 mm
B2
Length
0 mm
B3
width
35 mm
L
Length
100 mm
L1
Length
80 mm
H
height
125 mm
D
diameter
9 mm
R
Length
86.0 mm
R1
diameter
100 mm
TFK
load-carrying capacity
200 kg
GEW
Approx. weight
0.5676 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
83022000
EAN
EAN-Nr. norelem
4059495272153