??
Previews
3D
Dimension
2D
CAD model selection
05569-245X200
HELP_VARIABLE
Company
norelem
Description
05569_1 - Tongue
Bill of material
05569-245X200
BEST
Order No.
05569-245X200
A
height
20 mm
L
Length
45 mm
GEW
Approx. weight
0.0265 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
83016000
EAN
EAN-Nr. norelem
4059495341200