??
Previews
3D
Dimension
2D
CAD model selection
05569-145X080
HELP_VARIABLE
Company
norelem
Description
05569 - Tongue for quarter-turn lock
Bill of material
05569-145X080
BEST
Order No.
05569-145X080
AH18
A for housing length H=18
8 mm
AH30
A for housing length H=30
20 mm
AH40
A for housing length H=40
30 mm
AH50
A for housing length H=50
40 mm
L
Length
45 mm
GEW
Approx. weight
0.0286 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
83016000
EAN
EAN-Nr. norelem
4059495341316