{norelem/norelem_inch/06000/griffe_knoepfe/06245_inch.prj},{NB=06245-04A45X40},{D1=50.0},{D2=24.0},{D3=31},{H=51},{H1=5.5},{H2=4.5},{D4=0.0},{L1=0.0},{L2=0.0},{L3=0.0},{L4=0.0},{SW=0.0},{GEW=0.0766},{EAN=4059495545714},{NDM=0.0},{NDM1=0.3750},{TYP1=2.0},{ZZ=2.000},{TYP=2.0},{XX=1.0},{XA=1.100},{XB=60.000},{XC=10.000},{XD=1.000},{XE=21.900},{XF=1.000},{XG=1.280},{XH=40.000},{XI=54.000},{BEST=06245-04A45X40},{FARBE=lichtgrau RAL 7035},{AUSF=mit Aussengewinde},{MATERIAL=Bolzen Edelstahl},{GR=4},{D=3/8-16},{T=-},{L=40},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=NORELEM,},{IMPERIAL=INCH},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MATERIAL
Component
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
T
depth
ⁿ/ₐ
L
Length
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06245-1A2
06245-1A2
black grey RAL 7021
with internal thread
bush in steel
1
1/4-20
25.0
12.0
17
25
3.0
2.0
10
-
0.0092
Yes
73181600
4059495545844
31.12.2099
98% Warenverfügbarkeit. N...
06245-2A3
06245-2A3
black grey RAL 7021
with internal thread
bush in steel
2
5/16-18
32.0
15.5
19
33
3.5
2.6
14
-
0.0240
Yes
73181600
4059495545967
31.12.2099
98% Warenverfügbarkeit. N...
06245-3A4
06245-3A4
black grey RAL 7021
with internal thread
bush in steel
3
3/8-16
40.0
19.0
23
41
4.0
3.0
14
-
0.0410
Yes
73181600
4059495546087
31.12.2099
98% Warenverfügbarkeit. N...
06245-4A4
06245-4A4
black grey RAL 7021
with internal thread
bush in steel
4
3/8-16
50.0
24.0
31
51
5.5
4.5
14
-
0.0680
Yes
73181600
4059495546209
31.12.2099
98% Warenverfügbarkeit. N...
06245-4A5
06245-4A5
black grey RAL 7021
with internal thread
bush in steel
4
1/2-13
50.0
24.0
31
51
5.5
4.5
18
-
0.0700
Yes
73181600
4059495546322
31.12.2099
98% Warenverfügbarkeit. N...
06245-01A2
06245-01A2
black grey RAL 7021
with internal thread
bush in stainless steel
1
1/4-20
25.0
12.0
17
25
3.0
2.0
10
-
0.0130
Yes
73181600
4059495545325
31.12.2099
98% Warenverfügbarkeit. N...
06245-02A3
06245-02A3
black grey RAL 7021
with internal thread
bush in stainless steel
2
5/16-18
32.0
15.5
19
33
3.5
2.6
14
-
0.0240
Yes
73181600
4059495545448
31.12.2099
98% Warenverfügbarkeit. N...
06245-03A4
06245-03A4
black grey RAL 7021
with internal thread
bush in stainless steel
3
3/8-16
40.0
19.0
23
41
4.0
3.0
14
-
0.0420
Yes
73181600
4059495545561
31.12.2099
98% Warenverfügbarkeit. N...
06245-04A4
06245-04A4
black grey RAL 7021
with internal thread
bush in stainless steel
4
3/8-16
50.0
24.0
31
51
5.5
4.5
14
-
0.0680
Yes
73181600
4059495545684
31.12.2099
98% Warenverfügbarkeit. N...
06245-04A5
06245-04A5
black grey RAL 7021
with internal thread
bush in stainless steel
4
1/2-13
50.0
24.0
31
51
5.5
4.5
18
-
0.0670
Yes
73181600
4059495545806
31.12.2099
98% Warenverfügbarkeit. N...
06245-1A2X20
06245-1A2X20
black grey RAL 7021
with external thread
bolt in steel
1
1/4-20
25.0
12.0
17
25
3.0
2.0
-
20
0.0130
Yes
73181520
4059495545943
31.12.2099
98% Warenverfügbarkeit. N...
06245-1A2X30
06245-1A2X30
black grey RAL 7021
with external thread
bolt in steel
1
1/4-20
25.0
12.0
17
25
3.0
2.0
-
30
0.0141
Yes
73181520
4059495545950
31.12.2099
98% Warenverfügbarkeit. N...
06245-2A3X20
06245-2A3X20
black grey RAL 7021
with external thread
bolt in steel
2
5/16-18
32.0
15.5
19
33
3.5
2.6
-
20
0.0300
Yes
73181520
4059495546063
31.12.2099
98% Warenverfügbarkeit. N...
06245-2A3X40
06245-2A3X40
black grey RAL 7021
with external thread
bolt in steel
2
5/16-18
32.0
15.5
19
33
3.5
2.6
-
40
0.0330
Yes
73181520
4059495546070
31.12.2099
98% Warenverfügbarkeit. N...
06245-3A4X20
06245-3A4X20
black grey RAL 7021
with external thread
bolt in steel
3
3/8-16
40.0
19.0
23
41
4.0
3.0
-
20
0.0490
Yes
73181520
4059495546186
31.12.2099
98% Warenverfügbarkeit. N...
06245-3A4X40
06245-3A4X40
black grey RAL 7021
with external thread
bolt in steel
3
3/8-16
40.0
19.0
23
41
4.0
3.0
-
40
0.0590
Yes
73181520
4059495546193
31.12.2099
98% Warenverfügbarkeit. N...
06245-4A4X20
06245-4A4X20
black grey RAL 7021
with external thread
bolt in steel
4
3/8-16
50.0
24.0
31
51
5.5
4.5
-
20
0.1030
Yes
73181520
4059495546308
31.12.2099
98% Warenverfügbarkeit. N...
06245-4A4X40
06245-4A4X40
black grey RAL 7021
with external thread
bolt in steel
4
3/8-16
50.0
24.0
31
51
5.5
4.5
-
40
0.0770
Yes
73181520
4059495546315
31.12.2099
98% Warenverfügbarkeit. N...
06245-4A5X30
06245-4A5X30
black grey RAL 7021
with external thread
bolt in steel
4
1/2-13
50.0
24.0
31
51
5.5
4.5
-
30
0.0872
Yes
73181520
4059495546421
31.12.2099
98% Warenverfügbarkeit. N...
06245-4A5X60
06245-4A5X60
black grey RAL 7021
with external thread
bolt in steel
4
1/2-13
50.0
24.0
31
51
5.5
4.5
-
60
0.1090
Yes
73181520
4059495546438
31.12.2099
98% Warenverfügbarkeit. N...
06245-01A2X20
06245-01A2X20
black grey RAL 7021
with external thread
bolt in stainless steel
1
1/4-20
25.0
12.0
17
25
3.0
2.0
-
20
0.0127
Yes
73181520
4059495545424
31.12.2099
98% Warenverfügbarkeit. N...
06245-01A2X30
06245-01A2X30
black grey RAL 7021
with external thread
bolt in stainless steel
1
1/4-20
25.0
12.0
17
25
3.0
2.0
-
30
0.0143
Yes
73181520
4059495545431
31.12.2099
98% Warenverfügbarkeit. N...
06245-02A3X20
06245-02A3X20
black grey RAL 7021
with external thread
bolt in stainless steel
2
5/16-18
32.0
15.5
19
33
3.5
2.6
-
20
0.0300
Yes
73181520
4059495545547
31.12.2099
98% Warenverfügbarkeit. N...
06245-02A3X40
06245-02A3X40
black grey RAL 7021
with external thread
bolt in stainless steel
2
5/16-18
32.0
15.5
19
33
3.5
2.6
-
40
0.0330
Yes
73181520
4059495545554
31.12.2099
98% Warenverfügbarkeit. N...
06245-03A4X20
06245-03A4X20
black grey RAL 7021
with external thread
bolt in stainless steel
3
3/8-16
40.0
19.0
23
41
4.0
3.0
-
20
0.0600
Yes
73181520
4059495545660
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100